Energy saving and CO2 reduction are the objectives of the modernized 2a line of the Austrian Coca-Cola bottling plant. In the area from the shrink packer to the palletizer, PET bottles from 0.3 to 2 l fill quantity are processed. The public utility Wien Energie GmbH has been involved in the conception of the complete renovation project right from the start with detailed energy consumption calculations to achieve the best energy efficiency possible for this system. The installed, comprehensive drive technology from SEW-EURODRIVE is expected to save an impressive amount of energy and CO2.
Tested and confirmed by Wien Energie GmbH:
- Energy savings of 75 % in total due to the consistent use of 40 MOVIGEAR® units with SNI technology (Single Line Network Installation) and other measures, e.g. automatic shut-down during rest periods - CO2 reduction of about 39,000 kg/year - The SNI technology allows for energy and data transfer in one standard cable, which reduces the number of components and minimizes the installation effort.
For more information about the MOVIGEAR® drive system, click here.
|