sew-eurodrive.com

Login
 
You are here: Home > Products > ASEPTIC DAS motors
ASEPTIC DAS motors
Special Documentation
  Catalogs: Aseptic Geared Motor DAS
All documentation and software for this product
Products
ASEPTIC DAS motors


Your advantages


 
DAS series
The beverage and food industry and the chemical and pharmaceutical industry place high hygiene demands on production facilities. The drive solutions used in the past made it very difficult to clean the production systems as thoroughly as required. Standard motors often come equipped with cooling fins and fans in which dirt can accumulate and germs and bacteria may be distributed in air swirls. The ASEPTIC motors of the DAS series have a smooth surface and are not equipped with fans.

Technical data
Type
Power [kW] in operating mode
S1 = Continuous duty
S3 = Intermittent duty
60%
40%
25%
DAS80K4
0.25
0.3
0.37
0.55
DAS80N4
0.37
0.45
0.55
0.75
DAS90S4
0.55
0.75
0.9
1.1
DAS90L4
0.75
0.95
1.1
1.5
DAS100M4
1.1
1.35
1.7
2.2
DAS100L4
1.5
1.85
2.3
3.0

ASEPTICplus drive package
Another problem occurs if the drive components cannot tolerate aggressive cleansing agents and disinfectants and surfaces are damaged (e.g. coating is damaged). This means that hygienic guidelines can no longer be met. However, SEW-EURODRIVE ­offers a suitable solution for this problem: ASEPTIC motors of the DAS series with the ASEPTICplus drive package are largely resistant to chemicals, cleaning agents and ­disinfectants.

 
back to top