
|
Electrical data
|
||
|---|---|---|
|
Type
|
CMS50S
|
CMS71L
|
|
Maximum torque [Nm]
|
5.2
|
31.4
|
|
Static torque [Nm]
|
1.3
|
9.5
|
|
Mechanical data
|
||||
|---|---|---|---|---|
|
Type
|
CMS50S
|
CMS71L
|
||
|
KGT
(Ball screw drive)
|
KGT
(Ball screw drive)
|
PGT
(Planetary screw)
|
||
|
Rated speed nrated
|
3000 rpm
4500 rpm
|
2000 rpm
3000 rpm
4500 rpm
|
||
|
Spindle pitch [mm]
|
5
|
10
|
6
|
5
|
|
Spindle diameter [mm]
|
16
|
32
|
24
|
|
|
Maximum permanent feed force [N]
(At a speed between 5 and 50 rpm)
|
1300
|
4000
|
6000
|
8000
|
|
Peak feed force [N]
(This is dependent on the maximum amplifier current and the dynamic or static load on the spindle. (Contact SEW-EURODRIVE
before planning the maximum force.)
|
5300
|
17000
|
20000
|
20000
|
|
Rated stroke [mm]
|
70 / 150 / 300
|
200
|
200 / 350
|
200
|
| back to top |