![]() |
|
Premium efficiency
|
IE3
|
|
Europe, Australia, New Zealand, USA and Canada
|
|
|
High efficiency
|
IE2
|
|
Europe, Australia, New Zealand, USA, Canada, Brazil, Korea and China
|
|
|
Standard efficiency
|
IE1
|
|
Europe (until 2010), Asia, Africa, Central and South America (except Brazil)
|
![]() |
|
DRS series
|
||
|
The DRS motor in the modular DR motor system is a motor that meets the standard efficiency level. The motors are marked with IE1 according to IEC 60034 T30.
|
||
|
Sizes
|
71 to 225, 315
|
|
|
Lengths
|
K, S, M, MC, L, LC
|
|
|
4-pole power ratings
|
0.37 to 55, 110 to 200 kW
|
|
|
Frequencies
|
50, 60 and 50/60
|
|
|
Efficiency logo
|
International
|
IE1
|
|
DRE series
|
||
|
The DRE motor in the modular DR motor system is a motor that meets high efficiency requirements. The motors are marked with IE2 according to IEC 60034 T30.
|
||
|
Sizes
|
80 to 225, 315
|
|
|
Lengths
|
K, S, M, MC, L, LC
|
|
|
4-pole power ratings
|
0.75 to 45, 110 to 200 kW
|
|
|
Frequencies
|
50, 60 and 50/60
|
|
|
Efficiency logo
|
International
|
IE2
|
|
North America1
|
CSAe, ee
|
|
|
DRP series
|
||
|
The DRP motor in the modular DR motor system is a motor that meets premium efficiency requirements. Die Motoren werden gemäß IEC 60034 T30 mit IE3 gekennzeichnet.
|
||
|
Sizes
|
90 to 225, 315
|
|
|
Lengths
|
K, S, M, MC, L, LC
|
|
|
4-pole power ratings
|
0.75 to 37, 90 to 160 kW
|
|
|
Frequencies
|
50, 60 and 50/60
|
|
|
Efficiency logo
|
International
|
IE3
|
|
North America1
|
CSAe, ee
|
|
Extract from the brake combination options
|
Motor type
|
Brake type
|
Wtot
|
Braking torque graduation
|
|||||||
|---|---|---|---|---|---|---|---|---|---|---|
|
[106 J]
|
[Nm]
|
|||||||||
|
...
|
...
|
...
|
...
|
|||||||
|
DR.90
|
BE1
|
120
|
5
|
7
|
10
|
|||||
|
BE2
|
165
|
7
|
10
|
14
|
20
|
|||||
|
BE5
|
260
|
14
|
20
|
28
|
40
|
|||||
|
DR.100
|
BE2
|
165
|
10
|
14
|
20
|
|||||
|
BE5
|
260
|
14
|
20
|
28
|
40
|
55
|
||||
|
...
|
...
|
...
|
...
|
|||||||
|
Built-in encoder
|
EI7C
|
EI76
|
EI72
|
EI71
|
|
|---|---|---|---|---|---|
|
Signal type
|
HTL (push-pull)
|
||||
|
Periods per revolution
|
A, B
|
24
|
6
|
2
|
1
|
|
C
|
0
|
0
|
0
|
0
|
|
|
DR motor sizes
|
71 to 132
|
||||
|
Connection
|
Terminal strip in the terminal box or 8-pin M12 connector
|
||||
![]() |
|
Design
|
Description
|
|
|---|---|---|
|
Mechanical attachments
|
All versions that can be mounted to the DR motor using additional elements:
|
|
|
BE..
|
Brake with brake size, scaled in steps of 10 Nm
|
|
|
HF, HR
|
Manual brake release, lockable or automatic disengaging
|
|
|
/RS
|
Backstop instead of a brake
|
|
|
/MSW
|
MOVI-SWITCH®, integrated switching and protection function
|
|
|
/MM..
|
MOVIMOT®, integrated frequency inverter
|
|
|
Temperature sensor, temperature detection
|
All versions that are offered with additional elements in the winding:
|
|
|
/TF
|
3 temperature sensors (PTC thermistor or PTC resistor) in series
|
|
|
/TH
|
3 thermostats (bimetallic switches) in series
|
|
|
/KY
|
1 temperature sensor KTY84-130
|
|
|
/PT
|
1 or 3 temperature sensor(s) PT100
|
|
|
Ventilation
|
All versions in conjunction with cooling/ventilation on the DR motor:
|
|
|
/V
|
Forced cooling fan, IP66, AC voltage range or DC
|
|
|
/Z
|
Additional flywheel mass (flywheel fan)
|
|
|
/AL
|
Metal fan
|
|
|
/U
|
Non-ventilated (only without fan)
|
|
|
/OL
|
Non-ventilated (closed B side)
|
|
|
/LF
|
Air cleaner
|
|
|
/C
|
Canopy
|
|
|
Bearing
|
All versions in conjunction with bearings for size DR315:
|
|
|
/NS
|
Lubrication device
|
|
|
/ERF
|
Reinforced bearings for high overhung loads (only with NS)
|
|
|
/NIB
|
Insulated bearing (B-side)
|
|
|
Connection
|
All versions in conjunction with connection options:
|
|
|
/IS
|
Integrated plug connector
|
|
|
/AS.., etc.
|
Installed plug connectors of various types
|
|
|
/KCC
|
Terminal strip with cage clamps
|
|
|
/KC1
|
C1-compliant connection for overhead trolley system (VDI guideline 3643)
|
|
|
Encoders
|
All versions in conjunction with add-on encoders for various electrical interfaces:
|
|
|
/ES7.
|
Add-on encoders DR71 to 132
|
|
|
/EG7.
|
Add-on encoder DR160 to 225
|
|
|
/XV..
|
Mounting or mounting device for encoders that are not included in the SEW Portfolio
|
|
|
Sensors
|
All versions in conjunction with condition monitoring:
|
|
|
/DUB
|
Brake monitoring for function and/or wear
|
|
|
/DUV
|
Vibration monitoring
|
|
|
Other
|
Other designs
|
|
|
/DH
|
Condensation drain hole
|
|
|
/2W
|
Second shaft end on the motor/brake motor
|
|
|
/RI
|
Reinforced winding insulation for frequency inverter operation > AC 500 V
|
|
|
DRL motor
|
||
|
In addition to the basic high overload capacity of DR motors, this motor is suited for high dynamic loads. This means that it fulfills the properties of an asynchronous servomotor.
The DRL motor in the modular DR motor system is a motor that meets the standard efficiency level. The motors are marked with IE1
according to IEC 60034 T30.
|
||
|
Dynamics 1
Dynamics 2
Dynamics 3
|
~ 200% Mdyn/MN
~ 300% Mdyn/MN
~ 350% Mdyn/MN
|
|
|
Torques MN
|
2.5 to 350 Nm
|
|
|
Sizes
|
71 to 225
|
|
|
Lengths
|
S, M, MC, L, LC
|
|
|
Speed classes
|
1,200, 1,700, 2,300, 3,000 rpm
|
|
|
DRK motor
|
||
|
The DRK motor in the modular DR motor system is a single-phase motor that can be operated on a single-phase power supply (instead of the usual three-phase power supply). The DRK motor comes
equipped with running capacitor CB.
|
||
|
Sizes
|
71 to 160
|
|
|
Lengths
|
S, M, L
|
|
|
4-pole power ratings
|
0.25 to 1.5 kW
|
|
|
Frequencies
|
50 Hz
|
|
|
DRM motor
|
||
|
The DRM motor in the modular DR motor system is a 12-pole motor that allows for thermally safe operation on a 3-phase mains supply,
even if the rotor is blocked. The usual product designation “torque motor” is also maintained for the DRM motor.
Every torque motor is available with 2 rated torques. Rating 2 can be three times the torque of rating 1 but either only in
S3/15% cdf or in S1 continuous duty with forced cooling fan only.
|
||
|
Sizes
|
71 to 160
|
|
|
Lengths
|
S, M, L
|
|
|
Rating 1
|
S1
|
0.4 to 3 Nm
|
|
Rating 2
|
S3/15 or S1 with forced cooling fan
|
1.2 to 9 Nm
|
|
Version
|
Size
|
||||||
|---|---|---|---|---|---|---|---|
|
71
|
80
|
90
|
100
|
112
|
132
|
||
|
DRS
|
Standard efficiency
|
DRS71
|
DRS80
|
DRS90
|
DRS100
|
DRS112
|
DRS132
|
|
DRE
|
High efficiency
|
–
|
DRE80
|
DRE90
|
DRE100
|
DRE112
|
DRE132
|
|
DRP
|
Premium efficiency
|
–
|
–
|
DRP90
|
DRP100
|
DRP112
|
DRP132
|
|
DRL
|
High dynamic properties
|
DRL71
|
DRL80
|
DRL90
|
DRL100
|
DRL112
|
DRL132
|
|
DRM
|
Torque motor
|
DRM71
|
DRM80
|
DRM90
|
DRM100
|
DRM112
|
DRM132
|
|
DRK
|
Single-phase motor
|
DRK71
|
DRK80
|
DRK90
|
–
|
–
|
–
|
|
Version
|
Size
|
|||||
|---|---|---|---|---|---|---|
|
160
|
180
|
200
|
225
|
315
|
||
|
DRS
|
Standard efficiency
|
DRS160
|
DRS180
|
DRS200
|
DRS225
|
DRS315
|
|
DRE
|
High efficiency
|
DRE160
|
DRE180
|
DRE200
|
DRE225
|
DRE315
|
|
DRP
|
Premium efficiency
|
DRP160
|
DRP180
|
DRP200
|
DRP225
|
DRP315
|
|
DRL
|
High dynamic properties
|
DRL160
|
DRL180
|
DRL200
|
DRL225
|
–
|
|
DRM
|
Torque motor
|
DRM160
|
–
|
–
|
–
|
–
|
| back to top |