|
DT / DV series
|
|
DT/DV series AC motors and AC brake motors are the ideal match for SEW-EURODRIVE standard gear units. Our wide range of variants
ensures that we have the right motor for your application, whether you need 2-pole, 4-pole, 6-pole or 8-pole or pole-changing.
SEW-EURODRIVE brake motors have integrated DC safety disk brakes. The brake control is installed in the terminal box as standard,
but is also available in control cabinet version as an option. The patented two-coil brake system facilitates high starting
frequency and positioning accuracy with particularly short response and reaction times.
|
|
Technical data
|
AC motor
|
AC brake motor
|
|
|
Power range
|
[kW]
|
0.09 to 90
|
|
|
Braking torques
|
[Nm]
|
–
|
1.2 to 1,200
|
|
No. of poles
|
Single-speed
|
2 / 4 / 6 / 8
|
|
|
Switchable
|
4/2 / 6/2 / 8/2 12/2 6/4 8/4
|
||
|
Synchronous speed
|
[rpm]
|
3,000 / 1,500 / 1,000 / 750 / 500
|
|
|
Frequency
|
[Hz]
|
40 to 60 (Standard: 50)
|
|
|
Voltage, single-speed
|
[V]
|
220 to 690
|
|
|
Voltage, pole-changing
|
[V]
|
Shaft height 63 to 90: 220 to 500
Shaft height 100 to 225: 220 to 690
|
|
|
Voltage range 2-pole / 4-pole / 6-pole
|
[V]
|
220 to 240 / 380 to 415 or
380 to 415 / 660 to 690
|
|
|
Degree of protection
|
IP54, and on request: IP55, IP65, IP56 and IP66
|
||
|
Explosion protection
EU directive 94/9/EC
|
|||
| back to top |