|
Surface protection
|
Environmental conditions / Sample applications
|
|
|---|---|---|
|
Standard
|
|
Suitable for machines and systems in buildings and interior spaces with neutral atmospheres.
Similar to corrosion category C1 (negligible).
Sample applications:
|
|
OS1
|
|
Suitable for environments with periodic condensation and atmospheres with low humidity or low air contamination, e.g. outdoor
applications that have a canopy or protective equipment.
Similar to corrosion category C2 (negligible).
Sample applications:
|
|
OS2
|
|
Suitable for environments with high humidity or moderate atmospheric contamination, e.g. outdoor applications that are subject
to direct weathering.
Similar to corrosion category C3 (moderate).
Sample applications:
|
|
OS3
|
|
Suitable for environments with high humidity and occasionally severe atmospheric and chemical contamination. Occasionally
acidic or caustic wet cleaning. Also for applications in coastal areas with moderate salt load.
Similar to corrosion category C4 (high).
Sample applications:
|
|
OS4
|
|
Suitable for environments with permanent humidity and severe atmospheric or chemical contamination. Regular acidic or caustic
wet cleaning also with chemical cleaning agents.
Similar to corrosion category C5-I (very high).
Sample applications:
|
|
DAS Aseptic
OS2 – OS4
|
|
Suitable for dry or humid hygienic areas with moderate atmospheric contamination. Also suitable for particularly dusty environments.
Similar to corrosion category C3 (moderate).
Sample applications:
|
|
DAS Asepticplus
OS4
|
|
Suitable for hygienic areas in the food and beverage industry with permanent humidity and regular acidic and wet cleaning
with chemical cleaning agents. Pressure cleaning up to 80 bar.
Similar to corrosion category C5-I (very high).
Sample applications:
|
|
High protection coating
HP200
|
|
Suitable for hygienic areas in the food and beverage industry with regular acidic or caustic wet cleaning. Anti-adhering properties
support the cleaning process, even in inaccessible areas.
Sample applications:
|
|
Stainless steel gearmotor
|
|
Suitable for hygienic areas in the food and beverage industry with permanent humidity and regular acidic and wet cleaning
with chemical cleaning agents.
Sample applications:
|
|
Additional options
|
|
|
Plug connector type IS
|
Optional for DR/DT/DV series AC motors and AC brake motors. The IS plug connector is delivered instead of the standard terminal
box. The upper section of the IS plug connector (mating connector) is included in the scope of delivery. The IS plug connector
is particularly compact and offers the following connection options:
|
|
Attached plug connector type AB / AD / AM
|
Optional for DR/DT/DV series AC motors and AC brake motors. The attached AB.., AD.., and AM.. plug connector systems are based
on the Han Modular® plug connector system made by Harting.
AB.., AD.. and AM.. plug connectors can be used for connecting both single-speed motors and 2-pole pole-changing motors. With
brake motors, the brake control system can be either located in the terminal box or in the control cabinet. All versions of
the brake control system are possible.
|
|
Attached plug connectors type AC / AS
|
Optional for DR/DT/DV series AC motors and AC brake motors. The attached AC.. and AS.. connector systems are based on the
Han 10E/10ES connector system made by Harting.
You can connect both motors with single speed and 2-pole multi-speed motors.
|
|
Plug connector type APG
|
Optional for DT/DV series AC motors and AC brake motors The APG plug connector is based on a plug manufactured by Phoenix
Contact and consists of a four-part PlusCon VC. The mating connector is not included in the scope of delivery. The plug connector
enables an easily disconnectable hybrid cable connection between the motor / brake motor and a MF.../MM../Z.8A series field
distributor with an integrated MOVIMOT® inverter or a suitable third-party decentralized control module.
|
|
Attached plug connector type ASK1
|
Optional for DT/DV series AC motors and AC brake motors The attached ASK1 plug connector system is based on the Han 10ES plug
connector system made by Harting. The plug connector is located at the side of the terminal box. The ASK1 plug connector system
is used for ECOFAST®-compliant AC motors and AC brake motors.
|
|
Carrier plate for ASK1
|
Optional for DT/DV series AC motors and AC brake motors If you want motor-integrated installation of an ECOFAST®-compliant switchgear or control unit, you require a carrier plate onto which the switchgear or control unit is plugged. The
carrier plate can be used regardless of the motor size.
|
|
Proximity sensor type NV
|
Optional for DT/DV series AC motors and AC brake motors SEW-EURODRIVE proximity sensors are a simple and inexpensive means
of monitoring whether the motor is turning. If a two-track proximity sensor is used, the direction of rotation of the motor
can also be detected. Proximity sensors are mounted on the side of the fan guard and so do not increase the length of the
motor.
|
|
Incremental encoder type EH / ES / EV
|
Optional for DR/DT/DV series AC motors and AC brake motors. SEW-EURODRIVE incremental encoders output 1024 signals/revolution.
They have two signal tracks and one index signal track.
Incremental encoders are available as hollow shaft encoders, spreadshaft encoders and solid shaft encoders with coupling.
Signal output: TTL or sin/cos.
|
|
Encoder mounting device for type ES / EV
|
Optional for DT/DV series AC motors and AC brake motors The motors can be equipped with various encoder attachment fittings
for mounting devices from different manufacturers.
Mounting devices for encoders are intended for spreadshaft encoders with an 8 mm (0.3 in) or 10 mm (0.39 in) center bore and
for solid shaft encoders (synchronous flange).
|
|
Absolute encoder type AV1Y/AV1H
|
SEW-EURODRIVE AV1Y and AV1H absolute encoders are combination encoders. They contain a multi-turn absolute encoder and a high-resolution
sinusoidal encoder. You can choose between an SSI interface or a HIPERFACE® interface for data transmission of absolute values. The AV1H absolute encoder has an electronic nameplate.
|
|
Forced cooling fan type VR/VS/V
|
DT/DV series AC motors and AC brake motors can be equipped with a forced cooling fan on request. A forced cooling fan is usually
not required for mains operated motors in continuous duty. SEW-EURODRIVE recommends a forced cooling fan for the following
applications:
|
|
Additional flywheel mass Z
|
DR/DT/DV series AC motors and AC brake motors can be equipped with additional flywheel mass Z (flywheel fan) to facilitate
smoother starting and braking response from mains-operated motors. The fan gives the motor an additional mass moment of inertia
JZ. The flywheel fan replaces the normal fan and does not affect the external dimensions of the motor.
|
|
RS backstop
|
DT/DV series AC motors and AC brake motors can be equipped with a backstop if required. The backstop is used for protecting
equipment against reverse movement when the motor is switched off.
|
|
Canopy C
|
Optional for DR/DT/DV series AC motors and AC brake motors. Liquids and/or solid foreign objects can penetrate the air inlet
openings of motors when motors are mounted vertically with their input shaft pointing downwards.
|
|
Low noise fan guard
|
Optional for DT/DV series AC motors and AC brake motors. Motor noise is usually amplified by the drive fan guards. The low-noise
fan guard reduces the noise level by approximately 3 dB(A) compared to the standard design.
|
|
WPU Smooth pole-change unit
|
For DR/DT/DV series multi-speed AC motors and AC brake motors. Normal multi-speed motors cannot switch from high to low speed
without jerks unless special measures are taken.
The WPU smooth pole-change unit completes this task electronically and requires minimal wiring expense.
|
| back to top |