www.sew-eurodrive.com

Login
 
You are here: Home >
Accessories / Options
Start Configurator
Special Documentation
  Catalogs: DRS Gearmotors 2009 (DRS-GM)
  Catalogs: DRE Gearmotors 09/2009 (DRE-GM)
  Price Catalogs: DRS Gearmotor 2009 (DRS-GM)
  Price Catalogs: DRE Gearmotors 2009 (DRE-GM)
All documentation and software for this product
Products
TorqLOC® hollow shaft mounting system
Optional for parallel shaft helical, helical-bevel and helical-worm gear units The TorqLOC® hollow shaft mounting system is used for achieving a non-positive connection between the customer’s shaft and the hollow shaft in the gear unit. As a result, the TorqLOC® hollow shaft mounting system is an alternative to the existing hollow shaft with shrink disk, hollow shaft with key and the splined hollow shaft. The TorqLOC® hollow shaft mounting system provides the benefits of easy installation and de-installation, and cost savings.
 
back to top