|
DAS series
|
|
Solutions for use in dry hygiene areas
Aseptic gearmotors of the DAS series for drive solutions without fans and with smooth surfaces
|
|
Technical data
|
||||
|
Type
|
Power [kW] in operating mode
|
|||
|
S1 = Continuous duty
|
S3 = Intermittent operation
|
|||
|
60%
|
40%
|
25%
|
||
|
DAS80K4
|
0.25
|
0.3
|
0.37
|
0.55
|
|
DAS80N4
|
0.37
|
0.45
|
0.55
|
0.75
|
|
DAS90S4
|
0.55
|
0.75
|
0.9
|
1.1
|
|
DAS90L4
|
0.75
|
0.95
|
1.1
|
1.5
|
|
DAS100M4
|
1.1
|
1.35
|
1.7
|
2.2
|
|
DAS100L4
|
1.5
|
1.85
|
2.3
|
3.0
|
|
ASEPTICplus® drive package
|
|
Standard motors are not the ideal choice in hygienic production areas as they often come equipped with cooling fins and fans
in which dirt can accumulate, and germs and bacteria can be distributed in air swirls. However, SEW-EURODRIVE can provide
a suitable solution in this application area: ASEPTIC motors of the DAS series with the ASEPTICplus® drive package.
|
|
|
Solutions for hygienic production areas
|
|
|
|
| back to top |