www.sew-eurodrive.com

Login
 
You are here: Home >
CMP Synchronous Servomotors
Start Configurator
Special Documentation
All documentation and software for this product
Products

Your benefits



CMP series
Precision, high dynamics and powerful performance in a particularly compact design – these are the defining characteristics of the CMP servomotors. Thanks to their optimized length, these motors can be used in even the smallest of spaces. The new and highly dynamic servomotors round off the CMP servomotors offered by SEW-EURODRIVE in the lower torque range: Static torques from 0.5 Nm to 47 Nm are available with 6 CMP motor sizes and a total of 26 motor levels. The latest in winding and magnet technology gives the CMP servomotors a low mass moment of inertia despite their optimized power performance. The result is a motor system with the highest possible dynamic characteristics.

Technical data
Type
Speed [rpm]
M0 [Nm]
M0/VR [Nm]
Mpk [Nm]
CMP Jmot [kgcm2]
CMPZ Jmot [kgcm2]
CMP40S
3,000 / 4,500 / 6,000
0.5
1.9
0.10
CMP40M
0.8
3.8
0.15
CMP50S
1.3
1.7
5.2
0.42
CMP50M
2.4
3.5
10.3
0.67
CMP50L
3.3
4.8
15.4
0.92
CMP63S
2.9
4.0
11.1
1.15
CMP63M
5.3
7.5
21.4
1.92
CMP63L
7.1
10.3
30.4
2.69
CMP71S/CMPZ71S
2,000 / 3,000 / 4,500 / 6,000
6.4
8.7
19.2
3.1
9.3
CMP71M/CMPZ71M
9.4
13.7
30.8
4.1
10.4
CMP71L/CMPZ71L
13.1
21
46.9
6.2
12.5
CMP80S/CMPZ80S
13.4
18.5
42.1
8.8
27.2
CMP80M/CMPZ80M
18.7
27
62.6
11.9
30.3
CMP80L/CMPZ80L
27.5
441
107
18.1
36.5
CMP100S/CMPZ100S
2,000 / 3,000 / 4,500
25.5
36
68.3
19.3
79.8
CMP100M/CMPZ100M
31.0
47
108.0
26.2
86.7
CMP100L/CMPZ100L
47.0
70
178.8
40.0
100.4
1) Depending on the rated speed

 
back to top