www.sew-eurodrive.com

Login
 
You are here: Home >
CT/CV/DRL Asynchronous Servomotors
Start Configurator
Special Documentation
  Operating Instructions: AC Motors, Brake Motors DR/DV/DT/DTE/DVE, Asynchronous Servomotors CT/CV
All documentation and software for this product
Products

Your benefits


CT/CV/DRL series
CT/CV/DRL series asynchronous servomotors are used primarily when high external mass moments of inertia acting on the motor shaft must be reliably controlled. The particularly compact unit, which consists of a gear unit and sturdy asynchronous servomotor in four speed classes, and has a high-resolution sin/cos encoder, achieves high speed consistency even at low speeds. Reliable and precise positioning of asynchronous servomotors is possible with the CFC control mode of the MOVIDRIVE® drive inverters and MOVIAXIS® servo inverters at peak values up to 300% of the rated motor torque.

Technical data
Rated torque [Nm]
Speed class [rpm]
Mass moment of inertia [kgcm2]
2.7 to 325
1,200
4.9 to 4,330
2.7 to 315
1,700
2.6 to 300
2,100
2.5 to 250
3,000


Options and accessories for the CT/CV series

The comprehensive range of options and accessories for the DR/DT/DV series of AC motors is available for the CT/CV series of asynchronous servomotors.

 
back to top