www.sew-eurodrive.com

Login
 
You are here: Home >
Drive Operator Terminal DOP
Special Documentation
  System Manuals: DOP11B Operator Terminals
  Brochures: Operator Terminals DOP11B Series
Software
  GSD files For PFP11A PROFIBUS option card for DOP11A operator terminals.
version: 1.6
  HMI-Builder and DOP Tools for programming Operator Terminals DOP11A and DOP11B
version: 3.1.322
  Firmware DOP11A-10
version:
  Firmware DOP11A-20
version: 1.10
  Firmware DOP11A-30
version:
  Firmware DOP11A-40
version:
  Firmware DOP11A-50
version:
  CAD data for DOP operator terminals
version:
All documentation and software for this product
Products

Your benefits

Modern drive inverters and controllers are increasingly taking on control functions. In particular, drive tasks, such as positioning, synchronous operation and the coordinated movement of several drives in relation to one another, are being performed with high levels of accuracy.

As more and more functions are integrated, the demands on operation, visualization and diagnostics also increase.

The operator panels of the DOP (Drive Operator Panel) series fulfill these requirements and provide new and additional functions such as recipe management, dual driver function, pass-through mode or an integrated Web server. The operator terminals allow for the reliable and simple optimum visualization and operation of the system at any time, from any location.

This means that you can always optimize production processes and individual parameters such as speed, target positions, stop marks and ramps with immediate effect if required. This is the optimum prerequisite for a cost-efficient and reliable system.


DOP series
DOP operator panel functionality ranges from a 2 x 20 character text display to a 1,024 x 768 pixel touchscreen (in preparation).
Further, a hand-held unit is in the program which has additional safety functions such as the “Emergency stop” and “Confirm” buttons. These allow for safe and convenient operation, even on the machine itself.


Technical data
Unit type
Display/LEDs
Membrane keypad
Interfaces
Memory
DOP11B-10
  • 160 x 32 pixels (monochrome)
  • 6 LEDs
IP66 membrane keypad with
  • Navigation keys
  • Numerical keypad
  • 6 function keys
  • RS-485, RS-232
  • Optional Ethernet
500 KByte
DOP11B-15
  • 240 x 64 pixels (monochrome)
  • 6 LEDs
IP66 membrane keypad with
  • Navigation keys
  • Numerical keypad
  • 6 function keys
  • RS-485, RS-232
  • Optional Ethernet
500 KByte
DOP11B-20
  • 240 x 64 pixels (16 gray scale)
  • 16 LEDs
IP66 membrane keypad with
  • Navigation keys
  • Numerical keypad
  • 6 function keys
  • RS-485, RS-232
  • Ethernet, USB
12 MB
DOP11B-25
  • 5.7", 320 x 240 pixels (16 gray scale)
  • Touchscreen
  • RS-485, RS-232
  • Ethernet, USB
12 MB
DOP11B-30
  • 5.7", 320 x 240 pixels (64k colors)
  • Touchscreen
  • RS-485, RS-232
  • Ethernet, USB
12 MB
DOP11B-40
  • 5.7", 320 x 240 pixels (64k colors)
  • 16 LEDs
IP66 membrane keypad with
  • Navigation keys
  • Numerical keypad
  • 6 function keys
  • RS-485, RS-232
  • Ethernet, USB
12 MB
DOP11B-50
  • 10.4", 800 x 600 pixels (64k colors)
  • Touchscreen
  • RS-485, RS-232
  • Ethernet, USB
12 MB
DOP11B-60
  • 15", 1024 x 768 pixels (64k colors)
  • Touchscreen
  • RS-485, RS-232
  • Ethernet, USB
12 MB
Mobile Operator Panel DOP M70
  • 6.5", 640 x 480 pixels (64k colors)
  • Touchscreen
  • Membrane keypad (IP66) with 8 function keys
  • RS-485 or
  • Ethernet, USB
12 MB


HMI Builder

DOPs are programmed using the HMI Builder software which operates on a “What you see is what you get” principle. During programming, the user can see how the operators will see the visualization at a later date. The HMI Builder provides an object library with a large selection of static and dynamic objects. These objects are represented by simple and illustrative symbols. The user simply selects and edits objects to create his or her own personalized screen display.

 
back to top