Products
DUB10A diagnostic unit – brake diagnostics with function and wear analysis.
The DUB10A (Diagnostic Unit Brake) diagnostic unit from SEW-EURODRIVE is the ideal sensor for monitoring the wear and functionality
of the brake. The voltage-dependent signal can be evaluated by an SEW-EURODRIVE frequency inverter or a higher-level controller.
Two sensors allow you to monitor proper brake functioning and lining wear simultaneously and reliably.
DUB10A diagnostic unit overview
-
Maintenance intervals can be planned individually according to wear
-
Brake lining wear can be detected in good time
-
Reliable brake function monitoring
-
Easily processed voltage-dependent output signal
-
Quick diagnosis of the condition of the brake
-
Can be used in damp conditions up to IP66
-
Actuators made of stainless steel
-
Self-cleaning contacts inside the sensor
-
Snap switch mechanism Flexible tongue made of beryllium-copper with self-cleaning contacts
-
Housing material: PA6T/X with fiberglass reinforcement
-
Actuator material: stainless steel