www.sew-eurodrive.com

Login
 
You are here: Home >
DUO Diagnostic Unit Oil-Aging
Special Documentation
All documentation and software for this product
Products
DUO10A – Gear unit oil diagnostics using thermal analysis for preventative maintenance

The DUO10A diagnostic unit from SEW-EURODRIVE is the perfect sensor to determine the remaining service life of gear unit oil and indicate the right time for an oil change. A thermal sensor installed in the gear unit measures the oil temperature and forwards this information to an evaluation unit, which then calculates time remaining until the next oil change for the specified oil type. The diagnostic unit takes the oxidation characteristics under thermal stress of the different oils into account.

DUO10A diagnostic unit overview:


 
back to top