www.sew-eurodrive.com

Login
 
You are here: Home >
DUV Diagnostic Unit Vibration
Special Documentation
  Manuals: Diagnostic Unit DUV10A
Software
  DUV30A parameter setting software
version: 1.9 - 03/2010
All documentation and software for this product
Products
DUV10A diagnostic unit – drive diagnostics using vibration analysis for preventative maintenance

The DUV10A diagnostic unit from SEW-EURODRIVE is the perfect sensor for simple and reliable monitoring of anti-friction bearings. The DUV10A diagnostic unit measures the structure-borne noise and uses this value to calculate the frequency spectrum. The unit uses this frequency spectrum to constantly evaluate the condition of the anti-friction bearings. The structure-born noise sensor and evaluation electronics are fully integrated in the diagnostic unit.

DUV10A diagnostic unit overview:


 
back to top