www.sew-eurodrive.com

Login
 
You are here: Home >
Energy Efficient Motor DTE/DVE Series
Start Configurator
Special Documentation
  Operating Instructions: AC Motors, Brake Motors DR/DV/DT/DTE/DVE, Asynchronous Servomotors CT/CV
  Catalogs: Energy Efficient Motors DTE/DVE
All documentation and software for this product
Products
Your benefits

Here, you can calculate how long it will take for the initial investment in energy-efficient motors to pay for itself.

DTE / DVE series
Surprisingly few mechanical engineers and operators know that over 95% of a motor’s life cycle costs are energy costs. This is why only few plants are fitted with energy-efficient motors.
In 2002, SEW-EURODRIVE became the first company in the world to succeed in using die-cast copper technology in industrial high-volume series production. The result: highly energy-efficient motors at a surprisingly competitive price that comply with all applicable European and international standards. DTE and DVE series 4-pole motors surpass the EFF1 limit value and are marked as follows:
Country
Efficiency logo
Australia / New Zealand
EFF1
EU Europe
EFF1
North America
CSAe, ee
Brazil
“Procel”

Technical data
Standards/regulations/agreements
SEW-EURODRIVE 4-pole energy-efficient motors
Power range
Version
Australia / New Zealand
1.1 to 75 kW
Copper or aluminum die-cast rotor cage
EU Europe
Renewed voluntary agreement
1.1 to 90 kW
North America
EPAct 1997
0.75 to 37 kW (1 to 50 HP)
Copper die-cast rotor cage
Brazil
NBR 7094 / Procel
0.75 to 37 kW (1 to 50 HP)

 
back to top