Products
The fieldbus interfaces support communication with the most frequently used fieldbus systems PROFIBUS, PROFIsafe, INTERBUS,
CANopen, DEVICENet and AS-Interface.
The fieldbus interfaces are based on a module terminal box with connecting terminals and a plug-in fieldbus module. They can
be installed directly on the drive, in the field or in the field distributor as required.
The variable speed MOVIMOT® drive is connected to the bus using terminals; additional sensors, actuators or MOVI-SWITCH® gearmotors without closed-loop control can be connected to the bus either using terminals or M12 plugs, depending on the
configuration. Fault diagnostics can easily be conducted via the bus in the event of a malfunction thanks to diagnostic interfaces
and LED signals.
Field distributors rationalize the connection of drives with the power supply system, the DC 24 V control voltage and the fieldbus. They are based on bus interface technology with
additional connection technology for network distribution. The field distributor is installed close to the motor, which facilitates
decentralized installation. The modular plug-in system makes for easy troubleshooting and maintenance, especially if there
is a problem.
Our hybrid cables were developed in house and are combination cables that carry the power supply, control voltage and communication strands in one cable sheath. They
also guarantee optimum EMC shielding and impedance.
The hybrid cable for connecting MOVIMOT® to field distributors combines the communication interface and supply and control voltage connections in one cable and is
supplied as a pre-fabricated cable with a plug-in connection.
MOVIMOT® drives fitted with hybrid cables can be connected to the field distributor in a matter of seconds – ready to operate. For
servicing, the plug can be disconnected without any danger, even by personnel without technical training. The drive can be
replaced and the new drive reconnected quickly. The system is ideal for all systems which demand high levels of operating
availability.
-
Connecting MOVIMOT® and MOVI-SWITCH® drives to a standardized fieldbus system
-
Reading sensor signals
-
Controlling actuators via digital input and output terminals
-
Degree of protection IP65
-
Optional package:
-
IP66/IP67 degree of protection
-
Stainless steel fittings
-
Pressure compensation fitting
-
M12 metal plug for fieldbus modules with M12 plug connectors
The optional fieldbus interfaces of the MQ.. type are based on the same housing and fieldbus technology as type MF.. fieldbus
interfaces, but are additionally equipped with an integrated controller featuring the following functions:
-
Configurable via IPOSplus®
-
Simple positioning with EI76 incremental encoder
-
Integrated I/O preprocessing and timing elements
-
Protocol modification
Options for MF../MQ.. fieldbus interfaces
|
|
|
The MFG11A keypad is plugged onto any MFZ.. connection module instead of a fieldbus interface, and so allows manual control
of a MOVIMOT® drive.
|
|
|
The DBG60B keypad can be used to control MOVIMOT® drives via a fieldbus interface in manual mode. The process data words can also be displayed in monitor mode.
The DBG60B keypad is connected directly to the diagnostic interface of the MF..MQ.. fieldbus interface.
|
|
|