|
S series
|
|
SEW-EURODRIVE helical-worm gear units are helical/helical-worm combinations, so they are more efficient than normal helical-worm
gear units. Due to their outstanding efficiency, these drives can be used in every industrial sector and tailored to individual
torque and speed requirements. The gear ratios afforded by the helical-worm gear stage and the low noise levels during operation
make these gearmotors ideal low-cost solutions for simple applications.
Available versions
|
|
Technical data
|
||
|
Gear unit reduction ratio
|
[i]
|
6.80 to 288.00
|
|
Multi-stage gear unit reduction ratio
|
[i]
|
110 to 33818
|
|
Output torque
|
[Nm]
|
43 to 4,000
|
|
Motor power range
|
[kW]
|
0.12 to 22
|
|
Version
|
Size
|
|||||||
|
37
|
47
|
57
|
67
|
77
|
87
|
97
|
||
|
S..
|
Foot-mounted
|
S37
|
S47
|
S57
|
S67
|
S77
|
S87
|
S97
|
|
SF..
|
B5 Flange-mounted
|
SF37
|
SF47
|
SF57
|
SF67
|
SF77
|
SF87
|
SF97
|
|
SAF..
|
B5 Flange-mounted / Hollow shaft
|
SAF37
|
SAF47
|
SAF57
|
SAF67
|
SAF77
|
SAF87
|
SAF97
|
|
SHF..
|
B5 Flange-mounted / Hollow shaft / Shrink disk
|
SHF37
|
SHF47
|
SHF57
|
SHF67
|
SHF77
|
SHF87
|
SHF97
|
|
SA..
|
Hollow shaft
|
SA37
|
SA47
|
SA57
|
SA67
|
SA77
|
SA87
|
SA97
|
|
SH..
|
Hollow shaft / Shrink disk
|
SH37
|
SH47
|
SH57
|
SH67
|
SH77
|
SH87
|
SH97
|
|
ST..
|
Hollow shaft / TorqLOC®
|
ST37
|
ST47
|
ST57
|
ST67
|
ST77
|
ST87
|
ST97
|
|
SAZ..
|
B14 Flange-mounted / Hollow shaft
|
SAZ37
|
SAZ47
|
SAZ57
|
SAZ67
|
SAZ77
|
SAZ87
|
SAZ97
|
|
SHZ..
|
B14 Flange-mounted / Hollow shaft / Shrink disk
|
SHZ37
|
SHZ47
|
SHZ57
|
SHZ67
|
SHZ77
|
SHZ87
|
SHZ97
|
| back to top |