| Operating Instructions: MOVIAXIS® Multi-Axis Servo Inverter | |
| System Manuals: MOVIAXIS® MX Multi-Axis Servo Inverter | |
| Catalogs: Multi-Axis Servo Drive MOVIAXIS® MX | |
![]() |
![]() |
|
MOVIAXIS® offers:
|
||
|---|---|---|
|
Flexibility
|
Versatility
|
Solutions
|
|
|
|
|
Master modules
|
||
|---|---|---|
|
Master modules are the “brain” of any axis system. Depending on the variant, the entire axis system is addressed by a non-SEW
controller or by a MOVI-PLC® controller from SEW-EURODRIVE.
The MOVIAXIS® master module is available in three variants:
|
|
|
1) On request
|
||
|
Axis modules
|
|
|---|---|
|
Axis modules either communicate directly with an external controller via the integrated system buses and fieldbus option cards
or are controlled centrally via a master module of one of the three types.
Features:
Nominal currents 8 kHz/4 kHz PWM:
|
|
1) Basic 8 kHz rated current values
|
|
|
Supply modules
|
|
|---|---|
|
The supply modules provide the connected axes with power. They have a high overload capacity and regulate the regenerated
power according to the unit variant.
Features:
|
|
MXR regenerative power supply modules
|
|
|---|---|
|
The MXR regenerative power supply module has been developed for complete regeneration of braking energy. It provides a constant,
controlled DC link voltage and drive performance regardless of fluctuations or variations in the supply input voltage. Power
is taken from the supply system with cos φ = 1 as standard.
It also feeds back excess energy into the supply system sinusoidally, avoiding line harmonics almost completely. This means
that sensitive electronic components operated on the same supply system are subject to significantly less interference.
The MXR also offers service and operation features, such as information about effective power or an integrated load counter.
|
|
|
MXC storage modules
|
|
|---|---|
|
The optional MXC storage modules were developed for storing energy temporarily. They can be connected to all other MXP supply
modules. Braking energy is “moved” temporarily and utilized again during the next acceleration process. This minimizes the
average amount of energy taken from the supply system and reduces or completely prevents the heating of the control cabinet.
This reduces costs for the control system climate control and saves valuable mounting space.
|
|
|
MXP81 compact supply modules
|
|
|---|---|
|
For machines with a particularly compact design and fast cycle times, the compact power supply modules meet demands for minimum
installation effort, small housing dimensions and energy buffering to prevent/reduce losses and heat dissipation. In this
supply module, a braking resistor is integrated in addition to a storage module. Amounts of energy that exceed the storage
capacity are automatically dissipated.
|
|
|
Operating conditions and power levels of the energy-saving modules
|
|||
|---|---|---|---|
|
Very dynamic applications with fast cycle times
|
Dynamic applications
|
Lower dynamics
|
|
|
Lower axis output/smaller loads
|
MXP81
|
MXC/MXP81
|
MXR
|
|
Large servo axes/medium loads
|
MXC
|
MXC/MXR
|
|
|
(Continuously operated) power axes/heavy loads
|
MXR
|
MXR
|
|
| back to top |