www.sew-eurodrive.com

Login
 
You are here: Home >
MOVIDRIVE® B Drive Inverter
Start Configurator
Special Documentation
  Operating Instructions: MOVIDRIVE® MDX60B/61B
  Manuals: MOVI-PLC® Advanced Remote Maintenance via ORA11B
  System Manuals: MOVIDRIVE® MDX60B/61B
  Catalogs: MOVIDRIVE® MDX60B/61B
  Brochures: MOVIDRIVE® B Drive Inverters
Software
  GSD files for SEW_6003.GSD DP-V1 V.3.0 and DP V1.50 for MOVIDRIVE® MDx60A + DFP21A , MOVIDRIVE®compact MCH41, MOVIDRIVE® MDx61B + DFP21 B
version: 1.5
  MOVITOOLS®
version: 4.90 Edition April 2010
  MOVITOOLS® MotionStudio 5.60 SP1 Complete including MOVITOOLS 4.90 (full version)
version: 5.60 SP1 - build 5.6.0.7
  MOVITOOLS® MotionStudio 5.60 SP1 Compact
version: 5.60 SP1 - build 5.6.0.7
  EDS files for DFE13B
version: 1.4 - 01.08.2007
  Ethernet Master for DFE11B, DFE13B, DFE33B, DHR41B, UFR41B and MOVIFIT
version: 2.1- 22.12.2008
  EDS files for The firmware functionality "CANopen"
version: 1.6 - 14.08.2006
  GSDML for PROFINET IO MOVIDRIVE® MDx61B + DFE12B
version: 1.0 - 20050318
  GSD files for GSD files SEW_6009_GSD for gateway operation of the DFP21B PROFIBUS interface
version: 5.30
  XML files for DFE24B for MOVIDRIVE® B and gateway operation of the EtherCAT interface DFE24B for MOVITRAC® 07A and MOVIRAC® B.
version: (File version) 1.04 - 05.02.2010
  GSDML file for PROFINET IO/PROFIsafe for DFE32B and DFS2xB (2 Port) fieldbus options
version: 2.1 – 20070426
  GSD files for options DFS11B and DFS12B (PROFIBUS/PROFIsafe)
version:
  "Startup of high-frequency motors" add-in for MOVITOOLS®-MotionStudio
version: 5.40/5.50
  EDS files for DFE33B for MOVIDRIVE® B and gateway operation of the DFE33B EtherNet/IP interface
version: 1.0 - 14.08.2007
  Create_HardwareDB
version: 2.0.0.0
  MOVIDRIVE© application module AMA0801 MOVIDRIVE© application module AMA0801
version: 2.0
  SEW_600D.GSD for UFF41B Advanced Gateway
version: 1.00
All documentation and software for this product
Products
Your benefits

MOVIDRIVE® MDX60/61B is the new generation of drive inverters from SEW-EURODRIVE. The new B series MOVIDRIVE® drive inverters set themselves apart with extensive basic functions, a wide power range, large overload capacity and a modular unit design. They facilitate unrestricted application of AC drives with a power range of 0.55 to 160 kW in employing state-of-the-art digital inverter technology.

With MOVIDRIVE®, even asynchronous AC motors can achieve levels of dynamic performance and control quality that were previously possible only by using DC motors. The integrated control and expansion options using technology and communication options creates remarkably cost-effective drive systems as regards diversity of application, project planning, startup and operation.

MOVIDRIVE® MDX 60/61B
High-performance drive inverter for dynamic drives in power range 0.55 to 315 kW. Great diversity of applications due to extensive expansion options with technology and communication options. 3-phase mains connection for AC 230 V and AC 400 to 500 V.

Technical data
Power supply connection
Power range [kW]
200/240 V / 3-phase
1.5 to 37
400/500 V / 3-phase
0.55 to 315

Standard version
The units are equipped with the IPOSplus® integrated positioning and sequence control system as standard. They can also be expanded with the available options. The standard also includes protection against restart according to EN954-1, safety category 3. The standard design is identified by the digits "00" at the end of the unit designation.

Application version
In addition to the features of the standard design, these units include the “electronic cam” and “internal synchronous operation” technology functions. Furthermore, you can use all the application modules available in the MOVITOOLS® MotionStudio software package with the technology units. The application version is indicated by “0T” following the type designation.

Application modules
The application version inverters also provide access to the application modules. Application modules are standardized control programs specifically for positioning, winding, and controlling drive tasks. The application modules offer you the following benefits:

MOVIDRIVE® B options

Options
DBG60B
Keypad
DEH11B / DER11B / DEH21B / DIP11B
Encoder and resolver cards for HIPERFACE® / resolver / absolute value
UWS21B / USB11A
Interface adapter
DIO11B
Input/output card
DFP21B / DFI11B / DFI21B / DFE11B / DFE12B / DFE32B / DFE13B / DFE33B / DFE24B / DFD11B / DFC11B
Interfaces for PROFIBUS, INTERBUS, INTERBUS-LWL, Modbus/TCP, PROFINET, EtherNet, EtherCat, DeviceNe and CANopen
DRS11B
Synchronous operation board
DCS21B / DCS31B
Safety monitor
DFS11/12/21/22
Secure fieldbus interfaces PROFIsafe® PROFIBUS/PROFINET
DHP11B / DHE41B / DHF41B
Controllers

Additional options

Accessories and options
MOVITOOLS® operating software MotionStudio
The MOVITOOLS® MotionStudio program package allows you to conveniently start up, set parameters and run diagnostics for MOVITRAC® B frequency inverters and MOVIDRIVE® MDX60/61B drive inverters.
MDR60A regenerative power supply unit
The MDR60A regenerative power supply unit can be used to supply multiple units with power using a central power supply connection. In regenerative mode, the power is fed back into the supply system. By using MDR60A, you can save power and installation costs.
Braking resistor type BW
BW series braking resistors are available for operating MOVITRAC® B frequency inverters and MOVIDRIVE® MDX60/61B drive inverters as generators. Using an integrated temperature sensor, the resistor can be protected without external monitoring.
Line choke type ND
ND series line chokes increase inverter overvoltage protection. This is an important characteristic in rough industrial power supply systems, especially if the inverter is installed near a supply transformer.
Line filter type NF
NF type line filters are available for EMC compliant installation as specified by EN 55011. They suppress interference emissions on the line side of inverters. These line filters ensure that limit value class B is maintained on the supply end.
Output choke type HD
HD series output chokes suppress interference emitted from unshielded motor cables. They enable the motor to meet limit value class B requirements in accordance with EN 55011 in EMC-compliant installations. Output chokes provide an alternative to shielded motor cables in EMC-compliant installations.
Output filter type HF
HF series output filters are sine filters that smooth out inverter output voltage. Output filters are used for group drives to suppress discharge currents in motor cables and for long motor cables to prevent voltage peaks.

 
back to top