www.sew-eurodrive.com

Login
 
You are here: Home >
MOVIGEAR® DBC
Special Documentation
  Operating Instructions: MOVIGEAR®-DBC-B Direct Binary Communication
  Manuals: Functional Safety MOVIGEAR®-B
  Catalogs: MOVIGEAR® B
  Brochures: MOVIGEAR® mechatronic drive system in implemented projects
All documentation and software for this product
Products
MOVIGEAR – the mechatronic drive system
In many industries, such as the automotive, food and beverage industry, airport logistics or general intralogistics, the demands on materials handling systems are becoming both more complex and more specific. At the same time, less installation space is available for accomplishing these tasks. This is why SEW-EURODRIVE researches and develops ideal application solutions. The result is the mechatronic drive system MOVIGEAR®. It has a favorable, compact design and is ideal for planning efficient materials handling systems.

The housing has been optimized specifically for these types of applications and can be easily integrated in today’s conveyor systems. It also enables new developments to be implemented from a completely new perspective. This technology masters high breakaway and acceleration torque levels after longer system downtimes time without any limitations. The power required to drive the system can be reduced ­significantly.

MOVIGEAR® is the next logical step in the development of the economically and ­technically successful concept of decentralized drive systems.
Mechatronic drive system comprising motor, gear unit and electronics
A systematic development approach was taken right from the design phase. ­MOVIGEAR® impresses with its high level of system efficiency, which in turn helps lower the energy costs. The integration and coordination of all the drive components leads to a long service life and high system availability.

MOVIGEAR® is an intelligent device with its own control concept. Its high-quality ­networking features help reduce the startup time and support the monitoring and maintenance tasks. Drive tasks can be solved quickly and easily using the ­corresponding application software.

Advantages at a glance
MOVIGEAR drive units
MOVIGEAR® is available in 3 sizes and 2 mechanical designs. For more information, see the section "Technical data and dimension sheets."

MOVIGEAR sizes
MOVIGEAR designs
Examples
The following figure shows a MOVIGEAR® MGFT.2 unit with TorqLOC® and a MOVIGEAR® MGFA.4 and MGFA.4/ET unit with hollow shaft and keyway:
General unit properties
MOVIGEAR DBC-B – Direct Binary Communication
SEW-EURODRIVE has developed the mechatronic drive solution MOVIGEAR® DBC-B specifically for stand-alone applications and for applications with simple functionalities. DIP switches and potentiometers allow for simple and fast startup – without the need of a PC. The unit is controlled via the binary inputs either by a central PLC or in local/­manual mode.

Characteristics
Fields of application
Application examples
Installation principle
The following figure shows the principle of MOVIGEAR® DBC-B:
[1]
Safety switching device/safety controller

 
back to top