www.sew-eurodrive.com

Login
 
You are here: Home >
MOVIGEAR® DSC
Special Documentation
  Operating Instructions: MOVIGEAR®-DSC-B Direct SBus Communication
  Manuals: Functional Safety MOVIGEAR®-B
  Catalogs: MOVIGEAR® B
  Brochures: MOVIGEAR® mechatronic drive system in implemented projects
All documentation and software for this product
Products
MOVIGEAR – the mechatronic drive system
In many industries, such as the automotive, food and beverage industry, airport logistics or general intralogistics, the demands on materials handling systems are becoming both more complex and more specific. At the same time, less installation space is available for accomplishing these tasks. This is why SEW-EURODRIVE researches and develops ideal application solutions. The result is the mechatronic drive system MOVIGEAR®. It has a favorable, compact design and is ideal for planning efficient materials handling systems.

The housing has been optimized specifically for these types of applications and can be easily integrated in today’s conveyor systems. It also enables new developments to be implemented from a completely new perspective. This technology masters high breakaway and acceleration torque levels after longer system downtimes time without any limitations. The power required to drive the system can be reduced ­significantly.

MOVIGEAR® is the next logical step in the development of the economically and ­technically successful concept of decentralized drive systems.
Mechatronic drive system comprising motor, gear unit and electronics
A systematic development approach was taken right from the design phase. ­MOVIGEAR® impresses with its high level of system efficiency, which in turn helps lower the energy costs. The integration and coordination of all the drive components leads to a long service life and high system availability.

MOVIGEAR® is an intelligent device with its own control concept. Its high-quality ­networking features help reduce the startup time and support the monitoring and maintenance tasks. Drive tasks can be solved quickly and easily using the ­corresponding application software.

Advantages at a glance
MOVIGEAR drive units
MOVIGEAR® is available in 3 sizes and 2 mechanical designs. For more information, see the section "Technical data and dimension sheets."

MOVIGEAR sizes
MOVIGEAR designs
Examples
The following figure shows a MOVIGEAR® MGFT.2 unit with TorqLOC® and a MOVIGEAR® MGFA.4 and MGFA.4/ET unit with hollow shaft and keyway:
Electronics design
The following types of electronics covers are available for all MOVIGEAR® DSC-B and MOVIGEAR® SNI-B sizes (MGF.2, MGF.4 and MGF.4/ET):

The electronics cover of MOVIGEAR® DBC-B and MOVIGEAR® DAC-B is designed without application slot.

The following figure shows the possible designs:

Application options
Application options are installed in the application slot of MOVIGEAR® and implement specific interfaces, such as binary inputs or binary outputs.

The energy supply of the option as well as the communication between MOVIGEAR® and the option are contactless.

GIO12A application option
The GIO12A application option allows for controlling up to 2 digital actuators and ­processing up to 4 digital sensors.

The following figure shows the GIO12A application option:

GIO13A ­application option
The GIO13A application option is equipped with the following interfaces:

The following figure shows the GIO13A application option:

General unit properties
MOVIGEAR DSC-B – Direct SBus Communication
MOVIGEAR® DSC-B allows for the functional integration of the mechatronic drive ­system into applications close to the machine. High performance and short response times distinguish this variant and enable reliable implementation of challenging drive tasks.

Characteristics
Fields of application
Application examples
Installation topology
The following figure shows the principle of MOVIGEAR® DSC-B:
[1]
Safety switching device/safety controller
[2]
Permitted cable length between controller and last MOVIGEAR® when using the ­recommended hybrid cable: 1 Mbaud: 25 m 500 Kbaud: 50 m

Controller and fieldbus gateways for MOVIGEAR DSC-B
The following products of SEW-EURODRIVE are available to connect a drive system with MOVIGEAR® DSC-B to a fieldbus or Ethernet system:
Fieldbus gateways (control cabinet installation)
The following table shows available variants:

 
PROFIBUS
Interbus
DeviceNet
CANopen
Bus systems
DFP21B/UOH
DFS11B/UOH
UFI11A
DFD11B/UOH
UFO11A

 
PROFINET
EtherNet/IP
Modbus TCP
EtherCAT slave
Industrial Ethernet
DFE32B/UOH
DFS21B/UOH
DFE33B/UOH
DFE33B/UOH
DFE24B/UOH

Controller (control cabinet ­installation)
The following table shows available variants:

Design
TYPE
Bus system / Industrial Ethernet
CCU / MOVI-PLC®
DHR21B
DHR41B
PROFINET
Ethernet/IP
Modbus TCP
CCU / MOVI-PLC®
DHF21B
DHF41B
PROFIBUS
DeviceNet
MOVI-PLC®
DHE21B
DHE41B
UDP

 
back to top