www.sew-eurodrive.com

Login
 
You are here: Home >
MOVIMOT® Gearmotor with Integrated Frequency Inverter
Special Documentation
  Catalogs: Drive System for Decentralized Installation
  Catalogs: MOVIMOT® Geared Motors
  Catalogs: MOVIMOT® Geared Motors With AC-Motor DRS/DRE/DRP
Software
  GSD files SEW A_6001.GSD for MOVIMOT® and fieldbus interface MQP (DP-V1 and ECOFAST-compliant)
version: 3.0
  EDS files for MFO21
version: 1.2 - 14.11.2003
  EDS files for MFO22
version: 1.2 - 14.11.2003
  EDS files for MFO32
version: 1.2 - 14.11.2003
  EDS files for MFO21
version: 1.1 - 29.05.2001
  EDS files for MFO22
version: 1.1 - 29.05.2001
  EDS files for MFO32
version: 1.1 - 29.05.2001
  EDS files for MQD2x
version: 1.2
  EDS files for MQD3x
version: 1.2
  EDS files for MFD2x
version: 1.1 - 23.11.1999
  EDS files for MFD3x
version: 1.1 - 23.11.1999
  EDS files for MFD41
version: 1.1 - 23.11.1999
  GSD files SEW_6001.GSD for MOVIMOT® and fieldbus interfaces MFP/MQP (DP)
version: 1.5
  MOVITOOLS®
version: 4.90 Edition April 2010
  S7 Sample project: "MOVILINK parameter channel"
version: 1.3
  S7 Sample project: "MOVIMOT® drive inverter on PROFIBUS DP"
version: 1.0
  MOVITOOLS® MotionStudio 5.60 SP1 Complete including MOVITOOLS 4.90 (full version)
version: 5.60 SP1 - build 5.6.0.7
  MOVITOOLS® MotionStudio 5.60 SP1 Compact
version: 5.60 SP1 - build 5.6.0.7
  GSD file SEW_6005.GSD for MOVIMOT® and MQS (DPV1) fieldbus interface
version: 5.10
  AddIn "MMD_WA_F25_3_77" for MOVITOOLS®-MotionStudio
version: 1.0.0
All documentation and software for this product
Products
MOVIMOT® gearmotor with integrated frequency inverter
MOVIMOT® is the proven and ingeniously simple combination of a gearmotor and a digital frequency inverter in the power range of 0.37 to 4.0 kW. Despite the integrated frequency inverter, MOVIMOT® requires only slightly more installation space than standard gearmotors and can, of course, be supplied in all standard versions and mounting positions, with and without a brake, for supply voltages of 380 to 500 V and 200 to 240 V.
NEU: MOVIMOT® of series D can be combined with the new DR motor series in diverse efficiency versions as standard.

Technical data
Speed range [rpm]
Voltage [V]
Connection
Power [kW]
Torque [Nm]
280 to 1,400 (1,700)
3 x 380 to 500
Star
0.37 to 4.0
2.52 to 27.3
290 to 2,900
Delta
0.55 to 4.0
1.81 to 13.2
280 to 1,700
3 x 200 to 240
Star-Star
0.37 to 2.2
2.08 to 12.4

Degrees of protection
IP54, optionally IP55, IP65 or IP66
Ambient temperature
–30 °C/–20 °C to +40 °C (depending on motor design)
Control via binary signals
Inputs for CW/stop, CCW/stop, setpoint changeover, isolated signal relay, fixed setpoints, ramps for acceleration and deceleration
Control via fieldbus communication
In combination with fieldbus interfaces with and without minicontroller
PROFIBUS, PROFIsafe, INTERBUS, INTERBUS LWL, DeviceNet, CANopen, AS-Interface
Use in stand-alone applications
In combination with the options:
MLU..A: local DC 24 V supply
MLG.1A: local speed control module with DC 24 V supply
MBG11A: speed control module for setting and displaying the setpoint frequency
MWA21A: setpoint converter for interfacing analog setpoints
(0 to 10 V, 0 to 20 mA, 4 to 20 mA) to RS-485
Use in decentralized installation
In combination with the field distributors:
MF.../Z.3.
MF.../Z.6.
MF.../.../Z.7.
MF.../.../Z.8.
As well as all corresponding hybrid cables
Diagnostics
3 color LED signalizes operating and fault states
Via diagnostic interface, serial interface RS485 and option MDG11A or PC
Integrated safety technology
An optional SafetyDrive package for implementing
  • safety category 3 according to EN 954-1
  • Performance level d according to EN ISO 13849-1
  • SIL 2 according to IEC 61 800-5-2
Approval
IEC or cULUS

 
back to top