| Operating Instructions: MOVIPRO®-SDC Decentralized Drive and Positioning Control | |
| Manuals: MOVIPRO®-SDC Functional Safety | |
![]() |
|
MOVIPRO® SDC is suitable for both horizontal and vertical conveyor applications:.
Applications:
Above all, MOVIPRO® SDC sets itself apart through the strength of its design wherever reliability and precise positioning are required in the
application. With its modular, standardized design and freely configurable software components, the decentralized drive and
positioning control system MOVIPRO® SDC facilitates the integration of numerous functions, while reducing the complexity of the machine or system.
|
|
|
|
|
|
Integration of functions
|
|
|
Flexibility
|
|
|
Uniformity
|
|
| back to top |