Products
The more functions drive engineering offers, the more important it is to have an effective tool for operating drives and visualizing
processes. MOVITOOLS® MotionStudio operating software from SEW-EURODRIVE is such a tool. You can configure, program and perform diagnostics for
all SEW-EURODRIVE inverter series using MOVITOOLS® MotionStudio.
Features:
-
Convenient drive startup and parameter setting
-
Drive diagnostics using the built-in oscilloscope function
-
Create application and user programs, in high-level languages if required, right on the plant floor using the assembler or
using the graphic programming interface
-
View status of connected units
-
Bus monitor
-
Control technology functions
-
Completed application modules for various applications
-
Read out electronic nameplates
-
Use of electronic nameplates of SEW-EURODRIVE gearmotors for automatic motor adaptation
-
MOVITOOLS® MotionStudio supports the engineering via:
-
Ethernet TCP/IP, PROFINET IO, EtherNet/IP, MODBUS TCP
-
EtherCAT
-
PROFIBUS DPV1, CAN, DeviceNet
As well as the manufacturer-independent software interface TCI Tools Calling Interface
Your benefits
-
Free selection of communication paths
-
Central data storage
-
Decentralized and application-specific diagnostics
-
Use of the latest technologies for remote maintenance
-
Simple introduction to SEW-EURODRIVE products
Uniform software system for different product areas
MOVITOOLS® MotionStudio for consistent engineering: Startup, control, diagnostics, communication and visualization
Overview of the tools and their functions
|
|
|
|
|
-
Configuration and startup: To adapt the inverter to the connected motor and optimize current, speed and position controllers
-
Manual operation: The tool allows for manually controlling the units directly from the PC.
|
|
|
-
Parameter tree: Uniform editor for parameter setting of different unit types
-
PDO-Editor: A process data object editor for graphic configuration of process data for the MOVIAXIS® multi-axis servo amplifier
-
Gateway Configurator: Standardized tool for configuring and performing diagnostics for fieldbus gateways UFx41B, DFx, MOVIFIT® on the Classic and Technology function levels
|
Diagnostics and visualization
|
-
Status: Support for unit diagnostics, communicates general unit status information, manual unit reset possible
-
Application Builder: Editor for creating application-specific visualizations and application-specific diagnostics. Visualization
is connected via file download with the IPOS® inverter program and the parameter settings.
-
Fieldbus monitor: Tool for running diagnostics on the communication between the fieldbus and the unit (monitor mode), and
the setpoint selection on the unit independently of the control (control mode)
-
Scope: Diagnostics are performed by using an oscilloscope program for all SEW-EURODRIVE inverters
|
|
|
-
PLC Editor: Programming the MOVI-PLC® control series using application programs written once: can be applied independent of the device
-
IPOS® assembler and compiler
|