www.sew-eurodrive.com

Login
 
You are here: Home >
MOVITRAC® B
Start Configurator
Special Documentation
  Operating Instructions: MOVITRAC® B
  Manuals: MOVITRAC® B - Functional Safety
  System Manuals: MOVITRAC® B
  Catalogs: MOVITRAC® B
  Brochures: MOVITRAC® B Frequency Inverters
  Brochures: CDS retrofit MOVITRAC® incl. adapter kit part numbers
Software
  S7 Sample project: "MOVILINK parameter channel"
version: 1.3
  MOVITOOLS® MotionStudio 5.60 SP1 Complete including MOVITOOLS 4.90 (full version)
version: 5.60 SP1 - build 5.6.0.7
  MOVITOOLS® MotionStudio 5.60 SP1 Compact
version: 5.60 SP1 - build 5.6.0.7
  Ethernet Master for DFE11B, DFE13B, DFE33B, DHR41B, UFR41B and MOVIFIT
version: 2.1- 22.12.2008
  GSD files for GSD files SEW_6009_GSD for gateway operation of the DFP21B PROFIBUS interface
version: 5.30
  EDS files for Firmware functionality "CanOpen"
version: 1.1 - 14.08.2006
  XML files for DFE24B for MOVIDRIVE® B and gateway operation of the EtherCAT interface DFE24B for MOVITRAC® 07A and MOVIRAC® B.
version: (File version) 1.04 - 05.02.2010
  GSDML file for PROFINET IO/PROFIsafe for DFE32B and DFS2xB (2 Port) fieldbus options
version: 2.1 – 20070426
  GSD files for options DFS11B and DFS12B (PROFIBUS/PROFIsafe)
version:
  EDS files for DFD11B for MOVIDRIVE® B and gateway operation of the DFD11B DeviceNet interface
version:
  "Startup of high-frequency motors" add-in for MOVITOOLS®-MotionStudio
version: 5.40/5.50
  EDS files for DFE33B for MOVIDRIVE® B and gateway operation of the DFE33B EtherNet/IP interface
version: 1.0 - 14.08.2007
  Create_HardwareDB
version: 2.0.0.0
  SEW_600D.GSD for UFF41B Advanced Gateway
version: 1.00
All documentation and software for this product
Products
“Unit modularity” and “smaller dimensions” are two of the most important criteria when selecting a frequency inverter for a specific application. SEW-EURODRIVE is aware of these requirements and, as a result, has designed a compact and economic solution with its target-specific development of the MC07 series: MOVITRAC® B – the next generation frequency inverter.

Your benefits

MOVITRAC® B
Compact and inexpensive frequency inverter for power range of 0.25 to 75 kW.
1-phase and 3-phase mains connection for AC 230 V and 3-phase mains connection for AC 400 to 500 V.

Technical data
Mains connection
Power range
230 V / 1-phase
0.25 to 2.2 kW
230 V / 3-phase
0.25 to 30 kW
400/500 V / 3-phase
0.25 to 75 kW

MOVITRAC® B options
FBG11B
Easy-to-use plug-in keypad
UBP11A
Parameter module
DBG60B
Plain text keypad
FSC11B
Communication module for networking MOVITRAC® B via an SBus or RS-485 and for diagnostics and configuration using a PC.
FIO11B
Analog module with setpoint input, analog output and RS-485 interface
FIO21B
Digital module with 7 binary inputs and SBus connection
MBG11A
Speed control module
UFI11A
Fieldbus gateways for INTERBUS
DFP21B / DFE24B / DFE32B / DFE33B / DFD11B
Fieldbus interfaces PROFIBUS / EtherCat / PROFINET / EtherNet/IP / DeviceNet (CANopen integrated in basic unit)
UWS11A / UWS21B / USB11A
Interface adapter
MOVI-PLC®
Motion control programmable in IEC 61331 with powerful libraries
Application version with IPOSplus® programming
Safe stop in accordance with Cat. 3 for 3 AC 400 V units from 0.55 to 75 kW

Additional options

Accessories and options
MOVITOOLS® operating software MotionStudio
The MOVITOOLS® MotionStudio program package allows you to conveniently start up, set parameters and run diagnostics for MOVITRAC® B frequency inverters and MOVIDRIVE® MDX60/61B drive inverters.
MDR60A regenerative power supply unit
The MDR60A regenerative power supply unit can be used to supply multiple units with power using a central power supply connection. In regenerative mode, the power is fed back into the supply system. By using MDR60A, you can save power and installation costs.
Braking resistor type BW
BW series braking resistors are available for operating MOVITRAC® B frequency inverters and MOVIDRIVE® MDX60/61B drive inverters as generators. Using an integrated temperature sensor, the resistor can be protected without external monitoring.
Line choke type ND
ND series line chokes increase inverter overvoltage protection. This is an important characteristic in rough industrial power supply systems, especially if the inverter is installed near a supply transformer.
Line filter type NF
NF type line filters are available for EMC compliant installation as specified by EN 55011. They suppress interference emissions on the line side of inverters. These line filters ensure that limit value class B is maintained on the supply end.
Output choke type HD
HD series output chokes suppress interference emitted from unshielded motor cables. They enable the motor to meet limit value class B requirements in accordance with EN 55011 in EMC-compliant installations. Output chokes provide an alternative to shielded motor cables in EMC-compliant installations.
Output filter type HF
HF series output filters are sine filters that smooth out inverter output voltage. Output filters are used for group drives to suppress discharge currents in motor cables and for long motor cables to prevent voltage peaks.

 
back to top