www.sew-eurodrive.com

Login
You are here: Home > Documentation \ Software \ CAD > Software Result
Software
...or choose the software directly here:
Order:
The following articles will be sent to you as quickly as possible (max. 15 pieces if documentation was ordered).
   
Download
   
 
Result:
 
GSD files for GSD files SEW_6009_GSD for gateway operation of the DFP21B PROFIBUS interface for MOVITRAC® B, MOVITRAC® 07A, MOVIDRIVE® B Drive Inverter, MOVIAXIS® Multi-Axis Servo Inverter  
version: 5.30
The device database files (DP and DPV1) are used for the project planning of the DFP21B PROFIBUS interface in gateway operation.
This module enables you to connect a maximum of eight inverters or servo boosters from the MOVITRAC® 07A, MOVITRAC® B, MOVIDRIVE® or MOVIAXIS® range with a PROFIBUS DP or PROFIBUS DPV1 network via SEW system bus (SBus).

0,01 MB
back to top