Order:
The following articles will be sent to you as quickly as possible (max. 15 pieces if documentation was ordered).
Download
Result:
MOVITOOLS® MotionStudio 5.60 SP2 Complete including MOVITOOLS 4.90 (full version)
version: 5.60 SP2 - build 5.6.0.10 This variant offers all plug-ins required for startup and diagnostics of the following units:
- MOVITRAC® B
- MOVIDRIVE® B MDX60/61B
- MOVIAXIS®
- MOVIFIT® function levels Classic and Technology
- MOVIGEAR®
- MOVI-PLC® basic and MOVI-PLC® advanced
- Fieldbus gateway types DFx and UFx
- MOVITRAC® MC07A
- MOVIDRIVE® MD_60A
- MOVIDRIVE® compact
- MOVIMOT®
- MOVITRANS®